IESNA:LM-63-2002
[TEST]P1647976
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-850-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 5000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (64) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21929.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5318.8 5134.4 4832.9 4577.1 4366.9 4222.1 4152.7 4148.7 4206.3 4357.0 4581.1 4918.2 5261.3 5616.3 5953.4 
6276.7 6643.5 7050.1 7486.4 8059.5 8553.3 8662.4 8172.5 6935.1 5082.8 3696.6 2907.3 2262.8 1745.2 1120.5 626.7 
245.9 99.2 29.7 2.0 0.0 0.0 
5318.8 5150.2 4848.8 4579.1 4372.8 4224.1 4148.7 4142.8 4202.3 4347.1 4577.1 4894.4 5259.3 5622.2 5965.3 
6316.3 6718.9 7131.4 7595.5 8154.7 8636.6 8727.8 8271.7 7111.6 5225.6 3770.0 2905.3 2306.4 1804.7 1116.5 630.6 
253.8 105.1 31.7 2.0 0.0 0.0 
5318.8 5128.4 4836.9 4579.1 4374.8 4232.0 4152.7 4138.8 4182.5 4317.3 4539.4 4846.8 5243.4 5661.9 6070.4 
6484.9 6931.1 7413.0 7922.7 8470.0 8908.3 8977.7 8495.8 7321.8 5366.4 3768.0 2990.6 2391.7 1925.6 1295.0 731.8 
343.1 174.5 69.4 15.9 2.0 0.0 
5318.8 5182.0 4894.4 4650.5 4456.1 4317.3 4224.1 4192.4 4206.3 4295.5 4485.9 4753.6 5148.2 5588.5 6096.2 
6609.8 7143.3 7710.5 8351.0 8963.8 9527.0 9673.8 9269.2 8327.2 6286.6 4095.2 3097.7 2707.0 2385.7 1927.6 1180.0 
620.7 384.7 218.1 67.4 2.0 0.0 
5318.8 5191.9 4940.0 4710.0 4521.6 4388.7 4295.5 4238.0 4216.2 4242.0 4349.0 4557.3 4856.7 5269.2 5771.0 
6395.6 7075.9 7742.2 8543.4 9332.7 10294.5 11030.3 11222.6 10701.1 9463.6 6498.8 3629.2 2726.8 2518.6 2419.4 
2254.8 1487.4 906.3 474.0 168.6 4.0 0.0 
5318.8 5251.4 5033.2 4825.0 4660.4 4533.5 4434.3 4360.9 4317.3 4301.4 4325.2 4418.5 4596.9 4862.7 5265.3 
5753.1 6397.6 7177.0 8045.6 8977.7 10179.5 11696.6 13180.0 13969.3 13915.7 12999.5 10034.7 5251.4 2939.0 2449.2 
2304.4 2058.5 1386.2 985.6 247.9 7.9 0.0 
5318.8 5285.1 5110.6 4940.0 4807.1 4682.2 4587.0 4515.6 4470.0 4438.3 4440.3 4479.9 4563.2 4713.9 4959.8 
5314.8 5798.7 6403.6 7149.2 8126.9 9235.5 10594.0 12357.0 14820.1 17055.1 18229.1 18373.9 17100.7 12795.3 7075.9 
3504.2 2082.3 1487.4 1003.5 668.3 71.4 0.0 
5318.8 5308.9 5199.8 5076.9 4971.7 4870.6 4789.3 4735.8 4694.1 4664.4 4664.4 4676.3 4708.0 4773.4 4904.3 
5126.4 5467.5 5965.3 6637.6 7502.2 8583.1 9890.0 11363.4 12924.2 14677.3 17318.8 21176.0 23561.8 22806.2 18116.0 
12918.2 8809.1 5189.9 1991.1 648.5 119.0 0.0 
5318.8 5306.9 5203.8 5092.7 4989.6 4894.4 4815.1 4763.5 4721.9 4696.1 4694.1 4706.0 4735.8 4793.3 4906.3 
5110.6 5433.8 5907.8 6580.1 7397.1 8481.9 9818.6 11214.7 12789.3 14431.4 16745.7 20557.3 23549.9 22998.6 18334.2 
13090.8 8834.9 5084.8 1880.0 575.1 121.0 0.0 
5318.8 5336.6 5295.0 5233.5 5180.0 5118.5 5066.9 5043.1 5039.2 5049.1 5061.0 5076.9 5090.7 5118.5 5180.0 
5302.9 5529.0 5909.8 6494.8 7272.2 8269.7 9425.9 10588.0 11706.5 12620.7 13598.4 14909.3 16910.3 17804.7 16126.9 
12573.2 7791.8 3016.4 648.5 162.6 29.7 0.0 
5318.8 5336.6 5328.7 5322.8 5318.8 5301.0 5302.9 5324.7 5372.3 5433.8 5499.3 5552.8 5602.4 5646.0 5703.5 
5790.8 5947.5 6241.0 6713.0 7446.7 8414.5 9481.4 10687.2 11708.5 12587.0 13406.1 14508.7 15799.7 14885.5 12035.7 
9247.4 5671.8 1650.0 420.4 186.4 83.3 0.0 
5318.8 5336.6 5328.7 5312.9 5301.0 5277.2 5253.4 5249.4 5261.3 5273.2 5281.1 5279.1 5263.3 5251.4 5237.5 
5241.5 5302.9 5455.6 5761.0 6260.8 7056.0 8011.9 9110.6 10118.0 11099.7 11990.1 13108.6 14264.8 12920.2 10090.3 
7482.4 4067.4 1076.8 313.3 152.7 67.4 0.0 
5318.8 5265.3 5233.5 5191.9 5138.3 5061.0 4979.7 4906.3 4844.8 4781.4 4712.0 4628.7 4537.4 4440.3 4345.1 
4245.9 4186.4 4188.4 4271.7 4519.6 4967.8 5640.1 6443.2 7167.1 7772.0 8263.8 8890.4 9221.6 7791.8 5618.3 
3276.2 1142.3 313.3 91.2 33.7 13.9 0.0 
5318.8 5259.3 5144.3 4985.6 4803.2 4569.2 4335.2 4081.3 3831.4 3591.5 3325.7 3058.0 2780.4 2459.1 2153.7 1822.5 
1497.3 1185.9 910.3 690.1 543.4 466.0 430.3 428.4 402.6 337.1 257.8 184.4 132.9 99.2 75.4 57.5 39.7 27.8 19.8 15.9 0.0 
5318.8 5203.8 4985.6 4686.2 4349.0 3954.4 3537.9 3143.3 2689.1 2231.0 1771.0 1320.8 922.2 648.5 493.8 424.4 384.7 
355.0 323.3 295.5 261.8 232.0 202.3 172.5 142.8 115.0 93.2 77.3 63.5 49.6 39.7 31.7 23.8 19.8 15.9 13.9 0.0 
5318.8 5148.2 4809.1 4390.7 3890.9 3363.4 2788.3 2185.4 1592.5 1057.0 690.1 535.4 468.0 420.4 378.8 337.1 299.5 
265.7 230.0 200.3 168.6 144.8 123.0 105.1 91.2 77.3 63.5 51.6 43.6 37.7 29.7 23.8 19.8 15.9 13.9 13.9 0.0 
5318.8 5078.8 4618.7 4057.5 3430.8 2752.6 2034.7 1332.7 811.1 593.0 515.6 458.1 400.6 351.0 303.4 263.8 228.1 194.3 
168.6 146.8 126.9 111.1 95.2 81.3 67.4 55.5 45.6 39.7 33.7 31.7 25.8 19.8 15.9 13.9 11.9 9.9 0.0 
5318.8 4997.5 4452.2 3797.7 3036.2 2248.9 1423.9 811.1 604.9 533.5 468.0 400.6 343.1 291.5 245.9 210.2 182.4 158.7 136.8 
117.0 99.2 85.3 69.4 57.5 49.6 41.6 35.7 31.7 27.8 25.8 25.8 21.8 15.9 13.9 9.9 7.9 0.0 
5318.8 4938.0 4297.5 3559.7 2683.2 1816.6 1007.4 652.5 565.2 499.8 424.4 355.0 295.5 245.9 208.2 178.5 154.7 132.9 113.0 
95.2 79.3 65.4 53.5 45.6 37.7 33.7 29.7 27.8 25.8 23.8 23.8 21.8 19.8 13.9 9.9 5.9 0.0 
5318.8 4896.4 4200.3 3397.1 2486.9 1517.1 801.2 608.8 539.4 470.0 388.7 319.3 259.8 216.2 184.4 158.7 134.9 115.0 95.2 79.3 
65.4 53.5 43.6 37.7 31.7 27.8 25.8 21.8 21.8 19.8 19.8 17.8 15.9 11.9 7.9 5.9 0.0 
5318.8 4823.0 4134.9 3301.9 2332.2 1382.3 737.7 593.0 525.5 454.1 368.9 297.5 241.9 202.3 172.5 146.8 123.0 101.1 83.3 69.4 
55.5 45.6 37.7 29.7 25.8 21.8 19.8 17.8 17.8 15.9 15.9 13.9 11.9 9.9 5.9 4.0 0.0 
5318.8 4809.1 4107.1 3260.3 2306.4 1334.7 733.8 593.0 525.5 446.2 368.9 299.5 240.0 200.3 172.5 144.8 121.0 99.2 81.3 67.4 
53.5 43.6 33.7 27.8 23.8 21.8 19.8 17.8 15.9 15.9 13.9 11.9 11.9 7.9 5.9 2.0 0.0 
